Letzte Aktualisierung: July 15 2024 23:33:53.

Single-turn absolute encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Single-turn absolute encoder
Resolution: 13 Bit=8192 Pos./revolution
Power supply: +5 V
Output code: pure binary code
Mounting: synchro flange
Shaft diameter: 6 mm
Operating temperature: -20...+100 degrees C
Data interface: synchron seriell EnDat
TTL-level
Output signals: sinusoidal voltage (1 Vpp)
Signal periods: 2048
Rotation: increasing values with cw
rotation
Electr. connection: cable 5 m without coupling
cable output axial
.
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Identnumber
Identnumber
312216-18
Resolution
Resolution
13 Bit=8192 Pos./revolution
Power supply
Power supply
+5 V
Output code
Output code
pure binary code
Mounting
Mounting
synchro flange
Shaft diameter
Shaft diameter
6 mm
Operating temperature
Operating temperature
-20...+100 degrees C
Data interface
Data interface
synchron seriell EnDat TTL-level
Output signals
Output signals
sinusoidal voltage (1 Vpp)
Signal periods
Signal periods
2048
Rotation
Rotation
increasing values with cw rotation
Electr. connection
Electr. connection
cable 5 m without coupling cable output axial
.
================== WARNING ==================
The EnDat interface permits data specific to
the machine or equipment to be stored in the
customer memory area of the encoder.
This data can include safety-critical infor-
mation. After servicing, please ensure that
the data in the customer memory area is
accurate.
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
539331-11