Letzte Aktualisierung: July 21 2024 23:32:53.

AK LIDA 17
Scanning head for LIDA incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIDA 17
Scanning head for LIDA incremental exposed linear encoder
Signal period: 40.000µm
Reference mark: selectable by magnet
Output signal: Square-wave signals, TTL
levels with 5-fold
interpolation
Max. scanning frequency: 100.00 kHz
Reference pulse width: 90°
Fault detection signal: for disturbance LOW
Reversal hysteresis: without
Power supply: 5 V (+-5 %)
Cable type: PUR Ø 4.5 mm
Cable length: 0.30 m
Electrical connection: Flange socket M23 on
connection fixture, bolt
circle diameter 28 mm,
male, 12-pin
Pin configuration: D315654
Fastening type: Screw-on type
Identnumber
Identnumber
312540-05
Signal period
Signal period
40.000µm
Reference mark
Reference mark
selectable by magnet
Output signal
Output signal
Square-wave signals, TTL levels with 5-fold interpolation
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference pulse width
Reference pulse width
90°
Fault detection signal
Fault detection signal
for disturbance LOW
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5 V (+-5 %)
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
0.30 m
Electrical connection
Electrical connection
Flange socket M23 on connection fixture, bolt circle diameter 28 mm, male, 12-pin
Pin configuration
Pin configuration
D315654
Fastening type
Fastening type
Screw-on type
SCIP ID
SCIP ID
a9892d55-90e3-4f8d-a8a4-d41297ce2faf
Downloads / CAD / Mounting / Documentation