Letzte Aktualisierung: July 16 2024 23:33:31.

IK 410V
Interface card for connecting encoders to a bus system

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IK 410V
Interface card for connecting encoders to a bus system
Number of encoder inputs: 1x Electrical connection: Plug connec
tor, straight,
double-row, 16-pin
Input interface: 1Vpp + commutation signals
Pin configuration: D686087
Output interface: µPC 16-bit parallel
Subdivision factor: 1024 fold
Power supply: +15 V / -15 V / 5 V
Device options: no specified value
Software function 1: Fetch: per software,
external input or internal
timer
Software function 2: Adjustment: static
(register)
Software function 3: Examples
Identnumber
Identnumber
324503-51
Number of encoder inputs
Number of encoder inputs
1x Electrical connection: Plug connec
tor, straight,
double-row, 16-pin
Input interface
Input interface
1Vpp + commutation signals
Pin configuration
Pin configuration
D686087
Output interface
Output interface
µPC 16-bit parallel
Subdivision factor
Subdivision factor
1024 fold
Power supply
Power supply
+15 V / -15 V / 5 V
Device options
Device options
no specified value
Software function 1
Software function 1
Fetch: per software, external input or internal timer
Software function 2
Software function 2
Adjustment: static (register)
Software function 3
Software function 3
Examples
Downloads / CAD / Mounting / Documentation