Letzte Aktualisierung: July 21 2024 23:32:53.

AK ERA 780C
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 780C
Incremental modular angle encoder without integral bearing
Line count: 45000
Scanning diameter: Diameter range greater
than 500 to 700mm
Grating period: 40.000 µm
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 180.00 kHz
Reference mark: analog, ref. mark coded,
nominal increment 1000
Power supply: 5 V (+-10 %)
Degree of protection: IP54 (EN60529)
Operating temperature: -10/+50 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Cable length: 3.00 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
325693-02
Line count
Line count
45000
Scanning diameter
Scanning diameter
Diameter range greater than 500 to 700mm
Grating period
Grating period
40.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
180.00 kHz
Reference mark
Reference mark
analog, ref. mark coded, nominal increment 1000
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP54 (EN60529)
Operating temperature
Operating temperature
-10/+50 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Cable length
Cable length
3.00 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
cf7c13ac-103f-41a9-b67d-c9fa709de2e4
Downloads / CAD / Mounting / Documentation