Letzte Aktualisierung: July 21 2024 23:32:53.

AK ERA 180
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 180
Incremental modular angle encoder without integral bearing
Line count: 3600
Scanning diameter: Ø 80mm
Grating period: 70.000 µm
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 500.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: Coupling M23, male, 12-pin
Pin configuration: D294999
Cable length: 3.00 m
Cable type: PUR Ø 4.5 mm
Special characteristics, rotational encoders: with protective cover
Identnumber
Identnumber
331589-02
Line count
Line count
3600
Scanning diameter
Scanning diameter
Ø 80mm
Grating period
Grating period
70.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
Coupling M23, male, 12-pin
Pin configuration
Pin configuration
D294999
Cable length
Cable length
3.00 m
Cable type
Cable type
PUR Ø 4.5 mm
Special characteristics, rotational encoders
Special characteristics, rotational encoders
with protective cover
SCIP ID
SCIP ID
f97fe85e-6bf4-4137-81b1-aa2b39dfbdb5
Downloads / CAD / Mounting / Documentation