Letzte Aktualisierung: July 21 2024 23:32:53.

AK ERA 180
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 180
Incremental modular angle encoder without integral bearing
Line count: 9000
Scanning diameter: Ø 180mm
Grating period: 63.000 µm
Output signal: sinusoidal voltage signals
(1 Vpp)
Cutoff frequency (-3 dB): 500.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP00 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: D-sub connector 45°, metal
housing, 2-row, with
locking screws, female,
25-pin
Pin configuration: D353748
Cable length: 6.50 m
Cable type: PUR Ø 4.5 mm
Length additional cable:7.00 m
Identnumber
Identnumber
331589-15
Line count
Line count
9000
Scanning diameter
Scanning diameter
Ø 180mm
Grating period
Grating period
63.000 µm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
500.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
D-sub connector 45°, metal housing, 2-row, with locking screws, female, 25-pin
Pin configuration
Pin configuration
D353748
Cable length
Cable length
6.50 m
Cable type
Cable type
PUR Ø 4.5 mm
Length additional cable
Length additional cable
7.00 m
SCIP ID
SCIP ID
97487d85-adeb-4a55-9a62-f378c964e18f
Downloads / CAD / Mounting / Documentation