Letzte Aktualisierung: July 15 2024 23:33:53.
Connecting cable
for encoder connection
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5
Cable length: 2.00 m
Encoder side: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Side of subsequent electronic: free cable end
for encoder connection
Cable type: PUR Ø 8.0 mm
Cable design: 4x2x0.16+4x0.5
Cable length: 2.00 m
Encoder side: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Side of subsequent electronic: free cable end
Identnumber
Identnumber
332433-02
Cable type
Cable type
PUR Ø 8.0 mm
Cable design
Cable design
4x2x0.16+4x0.5
Cable length
Cable length
2.00 m
Encoder side
Encoder side
D-sub connector, 2-row, without locking screws, female, 15-pin
Side of subsequent electronic
Side of subsequent electronic
free cable end
SCIP ID
SCIP ID
257a9186-1660-4add-890e-62c1cc8634e2