Letzte Aktualisierung: July 16 2024 23:33:31.

IK 342
Interface card for connecting encoders to a bus system

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IK 342
Interface card for connecting encoders to a bus system
Number of encoder inputs: 4x Electrical connection: Built-in D-
sub connector
without housing, 2-row,
male, 15-pin
Input interface: 11µApp or 1Vpp
Pin configuration: D289204
Output interface: VME-Bus
Subdivision factor: 1024 fold
Power supply: +12 V / -12 V / 5 V (Bus)
Device options: no specified value
Software function 1: Fetch: per software,
external input or internal
timer
Software function 2: Adjustment: static
(register)
Software function 3: Examples
Identnumber
Identnumber
336695-01
Number of encoder inputs
Number of encoder inputs
4x Electrical connection: Built-in D-
sub connector
without housing, 2-row,
male, 15-pin
Input interface
Input interface
11µApp or 1Vpp
Pin configuration
Pin configuration
D289204
Output interface
Output interface
VME-Bus
Subdivision factor
Subdivision factor
1024 fold
Power supply
Power supply
+12 V / -12 V / 5 V (Bus)
Device options
Device options
no specified value
Software function 1
Software function 1
Fetch: per software, external input or internal timer
Software function 2
Software function 2
Adjustment: static (register)
Software function 3
Software function 3
Examples
SCIP ID
SCIP ID
4affa4d1-4f13-4865-ad35-04d7b75fd597
Downloads / CAD / Mounting / Documentation