Letzte Aktualisierung: July 16 2024 23:33:31.

IK 220
Interface card for connecting encoders to a bus system

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IK 220
Interface card for connecting encoders to a bus system
Number of encoder inputs: 2x Electrical connection: Built-in D-
sub connector
without housing, 2-row,
male, 15-pin
Input interface: 11µApp, 1Vpp, EnDat01 or
SSI
Pin configuration: D289201
Output interface: PCI-Bus
Subdivision factor: 4096 fold
Power supply: +12 V / -12 V / 5 V (Bus)
Device options: no specified value
Software function 1: Fetch: per software,
external input or internal
timer
Software function 2: Adjustment: Online
kompensation
Software function 3: Documentation, drivers,
and examples are available
for free downloading at
www.heidenhain.de
Special characteristics,memory max. 8192
interface electronics: values/channel
Identnumber
Identnumber
337481-01
Number of encoder inputs
Number of encoder inputs
2x Electrical connection: Built-in D-
sub connector
without housing, 2-row,
male, 15-pin
Input interface
Input interface
11µApp, 1Vpp, EnDat01 or SSI
Pin configuration
Pin configuration
D289201
Output interface
Output interface
PCI-Bus
Subdivision factor
Subdivision factor
4096 fold
Power supply
Power supply
+12 V / -12 V / 5 V (Bus)
Device options
Device options
no specified value
Software function 1
Software function 1
Fetch: per software, external input or internal timer
Software function 2
Software function 2
Adjustment: Online kompensation
Software function 3
Software function 3
Documentation, drivers, and examples are available for free downloading at www.heidenhain.de
Special characteristics,memory max. 8192
interface electronics
interface electronics
values/channel
SCIP ID
SCIP ID
562dfced-6a97-4f4e-b811-1b75c964bf13
Downloads / CAD / Mounting / Documentation