Letzte Aktualisierung: July 21 2024 23:32:53.

AK LIP 48R
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIP 48R
Scanning head for LIF incremental exposed linear encoder
Signal period: 2 µm
Coefficient of thermal
expansion: ~8 ppm/K
Reference mark: Active
Output signals: Sinusoidal voltage
signals (1 Vpp)
Cutoff frequency -3dB>= 300 kHz
Power supply: 5V (+/-5%)
Cable: PUR Ø 4,5 mm flexible
Cable length: 0.5 m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features,
scanning head: None
Identnumber
Identnumber
339646-05
Signal period
Signal period
2 µm
Coefficient of thermal
expansion
expansion
~8 ppm/K
Reference mark
Reference mark
Active
Output signals
Output signals
Sinusoidal voltage signals (1 Vpp)
Cutoff frequency -3dB>= 300 kHz
Power supply
Power supply
5V (+/-5%)
Cable
Cable
PUR Ø 4,5 mm flexible
Cable length
Cable length
0.5 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features,
scanning head
scanning head
None
SCIP ID
SCIP ID
4588099f-1ab9-4ae4-89cf-961f5f6e86c4
Downloads / CAD / Mounting / Documentation