Letzte Aktualisierung: July 15 2024 23:33:53.

QSY 155D Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 155D Synchronous-feed motor
Form of shaft end: without feather key
Rated speed: 3000 1/min
Standstill torque: 21.60 Nm
Stall current: 14.60 A
Integrated rotary Absolute motor encoder EQN
encoder type: 1337
Type of cooling and airflow direction: Natural cooling
Electronic ID label
Identnumber
Identnumber
339881-43
Form of shaft end
Form of shaft end
without feather key
Rated speed
Rated speed
3000 1/min
Standstill torque
Standstill torque
21.60 Nm
Stall current
Stall current
14.60 A
Integrated rotary Absolute motor encoder EQN
encoder type
encoder type
1337
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
Electronic ID label
SCIP ID
SCIP ID
78f81569-3776-4745-b519-f0d8eb3a1cc3
Downloads / CAD / Mounting / Documentation