Letzte Aktualisierung: July 15 2024 23:33:53.

QSY 155D Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 155D Synchronous-feed motor
Form of shaft end: with feather key
Rated speed: 3000 1/min
Standstill torque: 21.60 Nm
Stall current: 14.60 A
Integrated rotary Absolute motor encoder EQN
encoder type: 1325
Type of cooling and airflow direction:
Type of packaging:
Electronic ID label
Identnumber
Identnumber
339881-52
Form of shaft end
Form of shaft end
with feather key
Rated speed
Rated speed
3000 1/min
Standstill torque
Standstill torque
21.60 Nm
Stall current
Stall current
14.60 A
Integrated rotary Absolute motor encoder EQN
encoder type
encoder type
1325
Type of cooling and airflow direction
Type of cooling and airflow direction
Type of packaging
Type of packaging
Electronic ID label
SCIP ID
SCIP ID
bcaacef1-e75c-46f5-b675-6f06f0744342
 
Successor product
Identnumber
Identnumber
339881-5B