Letzte Aktualisierung: July 18 2024 23:33:34.
Adapter cable
Connector M23, female, 17-pin Connector, M.D. ribbon, male, 20-pin
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Adapter cable
Connector M23, female, 17-pin Connector, M.D. ribbon, male, 20-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 2x2x0.14+4x0.5
Number of shields: 1
Cable length: 1.00 m
Special characteristics,special assignment
connecting cable: Mitsubishi + V on pin
10+19
Connector M23, female, 17-pin Connector, M.D. ribbon, male, 20-pin
Cable type: PUR Ø 6.0 mm
Color: black
Cable design: 2x2x0.14+4x0.5
Number of shields: 1
Cable length: 1.00 m
Special characteristics,special assignment
connecting cable: Mitsubishi + V on pin
10+19
Identnumber
Identnumber
344625-01
Cable type
Cable type
PUR Ø 6.0 mm
Color
Color
black
Cable design
Cable design
2x2x0.14+4x0.5
Number of shields
Number of shields
1
Cable length
Cable length
1.00 m
Special characteristics,special assignment
connecting cable
connecting cable
Mitsubishi + V on pin 10+19