Letzte Aktualisierung: July 15 2024 23:33:53.
Inkremental open linear LIP 571R
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Inkremental open linear LIP 571R
Measuring length: 570 mm
Thermal expansion coefficient: G8
Accuracy: +/-1,0 µm
Grating period: 8 µm
Reference mark position: in the middle
Mounting: with clamps
Output signal: TTLx10
Cut-off frequency: 100 kHz
Fault detection signal: standard
RI width: 90°
cable: PUR 4,5 mm flex
cable length: 2,0 m
Electrical connection: APE integrated into
Sub-D connector
Measuring length: 570 mm
Thermal expansion coefficient: G8
Accuracy: +/-1,0 µm
Grating period: 8 µm
Reference mark position: in the middle
Mounting: with clamps
Output signal: TTLx10
Cut-off frequency: 100 kHz
Fault detection signal: standard
RI width: 90°
cable: PUR 4,5 mm flex
cable length: 2,0 m
Electrical connection: APE integrated into
Sub-D connector
Identnumber
Identnumber
345866-19
Measuring length
Measuring length
570 mm
Thermal expansion coefficient
Thermal expansion coefficient
G8
Accuracy
Accuracy
+/-1,0 µm
Grating period
Grating period
8 µm
Reference mark position
Reference mark position
in the middle
Mounting
Mounting
with clamps
Output signal
Output signal
TTLx10
Cut-off frequency
Cut-off frequency
100 kHz
Fault detection signal
Fault detection signal
standard
RI width
RI width
90°
cable
cable
PUR 4,5 mm flex
cable length
cable length
2,0 m
Electrical connection
Electrical connection
APE integrated into Sub-D connector