Letzte Aktualisierung: July 18 2024 23:33:34.

APE 110
Interpolation and digitizing electronics; for encoders with 1-VPP signals

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
APE 110
Interpolation and digitizing electronics; for encoders with 1-VPP signals
Output signal: Square-wave signals, TTL
levels with 10-fold
interpolation
Electrical connection 2: Female housing, 2-row,
12-pin
Electrical connection 3: D-sub connector, 2-row,
with locking screws, with
integrated electronics,
coated, male, 15-pin
Max. scanning frequency: 100.00 kHz
Reference mark: 90°
Fault detection signal: for disturbance Ua1/Ua2
high-impedance
Reversal hysteresis: without
Power supply: 5V+-5%
Limit switch:
Cable type: PUR Ø 4.5 mm
Cable length: 1.00 m
Pin configuration: D330978
Identnumber
Identnumber
345929-02
Output signal
Output signal
Square-wave signals, TTL levels with 10-fold interpolation
Electrical connection 2
Electrical connection 2
Female housing, 2-row, 12-pin
Electrical connection 3
Electrical connection 3
D-sub connector, 2-row, with locking screws, with integrated electronics, coated, male, 15-pin
Max. scanning frequency
Max. scanning frequency
100.00 kHz
Reference mark
Reference mark
90°
Fault detection signal
Fault detection signal
for disturbance Ua1/Ua2 high-impedance
Reversal hysteresis
Reversal hysteresis
without
Power supply
Power supply
5V+-5%
Limit switch
Limit switch
Cable type
Cable type
PUR Ø 4.5 mm
Cable length
Cable length
1.00 m
Pin configuration
Pin configuration
D330978