Letzte Aktualisierung: July 15 2024 23:33:53.

KGM 181
Grid encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
KGM 181
Grid encoder
consisting of: Plate with two coordinate
phase grating
scanning unit
(for 2-measuringdirections)
mounting configuration for
XZ/YZ plane
transport case
Diameter: 140mm;
Accuracy grade: +/- 2 µm in longitudinal and
orthogonal direction
Signal period: 0,004 mm
Output signal: sinusoidal voltage
signals (1 Vpp)
Power supply: 5V+-5%
Electrical connection: via APE with D-sub
connector
1m cable between scanning
head and D-sub connector
Note:
Subsequent electronic, adapter cable and
evaluation software have to be ordered separately
Identnumber
Identnumber
349163-12
consisting of
consisting of
Plate with two coordinate phase grating scanning unit (for 2-measuringdirections) mounting configuration for XZ/YZ plane transport case
Diameter
Diameter
140mm;
Accuracy grade
Accuracy grade
+/- 2 µm in longitudinal and orthogonal direction
Signal period
Signal period
0,004 mm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
via APE with D-sub connector 1m cable between scanning head and D-sub connector
Note
Note
Subsequent electronic, adapter cable and
evaluation software have to be ordered separately
SCIP ID
SCIP ID
db38924e-4d0a-4750-997b-b1a48e3c3b2d
Downloads / CAD / Mounting / Documentation