Letzte Aktualisierung: July 15 2024 23:33:53.

QSY 155E Synchronous-feed motor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 155E Synchronous-feed motor
Form of shaft end: without feather key
Rated speed: 4500 1/min
Standstill torque: 20.00 Nm
Stall current: 20.70 A
Integrated rotary Absolute motor encoder EQN
encoder type: 1325
Type of cooling and airflow direction: Natural cooling
Electronic ID label
Identnumber
Identnumber
349799-53
Form of shaft end
Form of shaft end
without feather key
Rated speed
Rated speed
4500 1/min
Standstill torque
Standstill torque
20.00 Nm
Stall current
Stall current
20.70 A
Integrated rotary Absolute motor encoder EQN
encoder type
encoder type
1325
Type of cooling and airflow direction
Type of cooling and airflow direction
Natural cooling
Electronic ID label