Letzte Aktualisierung: July 15 2024 23:33:53.

EQN 1125
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQN 1125
Absolute rotary encoder (multiturn) with integral bearing for mounting by stator
coupling
Differentiable revolutions: 4096
Positions per revolution: 8192
Data interface: EnDat01
Output code: Dual
Line count: 512
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 190.00 kHz
Power supply: 5 V (+-5 %)
Coupling version: without coupling
Shaft: 27K
Degree of protection for flange: IP 50 (EN 60529)
Degree of protection for housing: IP 40 (EN 60529)
Operating temperature: -40/+115 °C
Electrical connection: Plug connector, straight,
double-row, 12-pin, with
locking mechanism and
walls
Pin configuration: D323746
Connecting direction: Cable outlet for axial and
radial use
Included part: Kit central screw M3 x25
-A2 ISO 4764 and 4.
coupling screws M2,5 x5
-A2 ISO 7045
Special characteristics, rotational encoders: none
Please pay attention to the product documentation!
Identnumber
Identnumber
353404-08
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01
Output code
Output code
Dual
Line count
Line count
512
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
190.00 kHz
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
without coupling
Shaft
Shaft
27K
Degree of protection for flange
Degree of protection for flange
IP 50 (EN 60529)
Degree of protection for housing
Degree of protection for housing
IP 40 (EN 60529)
Operating temperature
Operating temperature
-40/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D323746
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
Kit central screw M3 x25 -A2 ISO 4764 and 4. coupling screws M2,5 x5 -A2 ISO 7045
Special characteristics, rotational encoders
Special characteristics, rotational encoders
none
Please pay attention to the product documentation!
Downloads / CAD / Mounting / Documentation