Letzte Aktualisierung: July 18 2024 23:33:34.

LC 481
Incremental exposed linear encoder for high accuracy

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 481
Incremental exposed linear encoder for high accuracy
Signal period: µm
Thermal coefficient of linear expansion:
Accuracy grade: ± 5.0 µm
Measuring length: 420 mm
Reference mark position:
Fastening type: End block + mounting
spar
Output signal:
Cutoff frequency (-3 dB): kHz
Power supply:
Cable type: w/o cable
Cable length: 0.00 m
Electrical connection: separate adapter cable
Pin configuration: D288679
Identnumber
Identnumber
353703-13
Signal period
Signal period
µm
Thermal coefficient of linear expansion
Thermal coefficient of linear expansion
Accuracy grade
Accuracy grade
± 5.0 µm
Measuring length
Measuring length
420 mm
Reference mark position
Reference mark position
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
kHz
Power supply
Power supply
Cable type
Cable type
w/o cable
Cable length
Cable length
0.00 m
Electrical connection
Electrical connection
separate adapter cable
Pin configuration
Pin configuration
D288679
Downloads / CAD / Mounting / Documentation