Letzte Aktualisierung: July 18 2024 23:33:34.

LC 481
Absolute sealed linear encoder with small cross section for absolute position ca
pture with EnDat interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 481
Absolute sealed linear encoder with small cross section for absolute position ca
pture with EnDat interface
Measuring length: 570 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step: 100 nm
Fastening type: End block + mounting
spar
Output signal: sinusoidal voltage
signals (1 Vpp)
Fastening type: End block + mounting
spar
Output signal:
Cutoff frequency (-3 dB): kHz
Power supply:
Cable type: w/o cable
Cable length: 0.00 m
Electrical connection: separate adapter cable
Pin configuration: D288679
Identnumber
Identnumber
353703-35
Measuring length
Measuring length
570 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
100 nm
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Fastening type
Fastening type
End block + mounting spar
Output signal
Output signal
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
kHz
Power supply
Power supply
Cable type
Cable type
w/o cable
Cable length
Cable length
0.00 m
Electrical connection
Electrical connection
separate adapter cable
Pin configuration
Pin configuration
D288679
Downloads / CAD / Mounting / Documentation