Letzte Aktualisierung: July 16 2024 23:33:31.

VM 182
Comparator measuring system for the evaluation of the positioning accuracy of li
near machine axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
VM 182
Comparator measuring system for the evaluation of the positioning accuracy of li
near machine axes
Measuring length: 1220 mm
Accuracy grade: +/- 1 µm longitudinal
direct.
+/- 1,5 µm orthogonal
direct.
Signal period: 0,004 mm
Output signal: sinusoidal voltage
signals (1 Vpp)
Power supply: 5V+-5%
Electrical connection: via APE with D-sub
connector
1m cable between scanning
head and D-sub connector
Note:
Subsequent electronic, adapter cable and
evaluation software have to be ordered separately
Identnumber
Identnumber
353987-15
Measuring length
Measuring length
1220 mm
Accuracy grade
Accuracy grade
+/- 1 µm longitudinal direct. +/- 1,5 µm orthogonal direct.
Signal period
Signal period
0,004 mm
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
via APE with D-sub connector 1m cable between scanning head and D-sub connector
Note
Note
Subsequent electronic, adapter cable and
evaluation software have to be ordered separately
SCIP ID
SCIP ID
bda88898-9203-4867-bb7c-bcfa283dfa6e
Downloads / CAD / Mounting / Documentation