Letzte Aktualisierung: July 15 2024 23:33:53.

Connecting cable
for encoder connection

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Connecting cable
for encoder connection
Cable type: PUR Ø 6.0 mm
Cable design: 6x2x0.19 mm²
Cable length: 2.00 m
Encoder side: D-sub connector, 2-row,
without locking screws,
female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic: with locking screws, male,
15-pin
Operating temperature: °C Flange version:
Shaft:
Degree of protection:
Electrical connection:
Pin configuration: D330978
Connecting direction:
Special characteristics,rotational encoders:
Included part:
Please pay attention to the product documentation!
Identnumber
Identnumber
355186-02
Cable type
Cable type
PUR Ø 6.0 mm
Cable design
Cable design
6x2x0.19 mm²
Cable length
Cable length
2.00 m
Encoder side
Encoder side
D-sub connector, 2-row, without locking screws, female, 15-pin
Side of subsequent D-sub connector, 2-row,
electronic
electronic
with locking screws, male, 15-pin
Operating temperature
Operating temperature
°C Flange version:
Shaft
Shaft
Degree of protection
Degree of protection
Electrical connection
Electrical connection
Pin configuration
Pin configuration
D330978
Connecting direction
Connecting direction
Special characteristics,rotational encoders
Special characteristics,rotational encoders
Included part
Included part
Please pay attention to the product documentation!
SCIP ID
SCIP ID
f5fd3cf2-328b-49cb-98a6-891e7795127d
Downloads / CAD / Mounting / Documentation