Letzte Aktualisierung: July 18 2024 23:33:34.

EQI 1329
Absolute modular rotary encoder (multiturn) with inductive scanning without inte
gral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
EQI 1329
Absolute modular rotary encoder (multiturn) with inductive scanning without inte
gral bearing
Differentiable revolutions: 4096
Positions per revolution: 131072
Data interface: EnDat01 Synchronous serial
EnDat 2.1 with incremental
signals, command set EnDat
2.1
Output code: Dual
Line count: 32 Output signal: ~1Vpp
Cutoff frequency (-3 dB): 6.00 kHz
Power supply: 7 V ... 10 V
Flange version: Housing with eccentric
clamping, Ø 65 mm
Shaft: Tapered shaft 1:10,
functional diameter 9.25
mm Degree of protection: IP 20 (EN 60529)
Operating temperature: -20/+115 °C
Electrical connection: Plug connector, straight,
double-row, 12-pin, with
locking mechanism and
walls
Pin configuration: D323746
Connecting direction: Cable outlet for axial and
radial use
Included part: self-locking screw M5 x50
-A2 ISO 4762
Identnumber
Identnumber
359224-02
Differentiable revolutions
Differentiable revolutions
4096
Positions per revolution
Positions per revolution
131072
Data interface
Data interface
EnDat01 Synchronous serial EnDat 2.1 with incremental signals, command set EnDat 2.1
Output code
Output code
Dual
Line count
Line count
32 Output signal: ~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
6.00 kHz
Power supply
Power supply
7 V ... 10 V
Flange version
Flange version
Housing with eccentric clamping, Ø 65 mm
Shaft
Shaft
Tapered shaft 1:10, functional diameter 9.25 mm Degree of protection: IP 20 (EN 60529)
Operating temperature
Operating temperature
-20/+115 °C
Electrical connection
Electrical connection
Plug connector, straight, double-row, 12-pin, with locking mechanism and walls
Pin configuration
Pin configuration
D323746
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Included part
Included part
self-locking screw M5 x50 -A2 ISO 4762
Downloads / CAD / Mounting / Documentation