Letzte Aktualisierung: July 15 2024 23:33:53.

Incremental exposed two-coordinate encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental exposed two-coordinate encoder
Grating type: TITANID phase grating
Coefficient of thermal
expansion: ~ 8 ppm/K
Accuracy grade: +/- 2µm
Measuring length: 20 mm x 20 mm
Referencemark: Two
Thickness: 3.0 mm
Output signals: Sinusoidal voltage
signals (1Vpp)
Cutoff frequency -3dB >= 250 kHz
Power supply: 5V (+/-5%)
Cable: PUR Ø 4.5 mm
Cable length: 0.5 m
Electrical connection: D-sub connector male,
15-pin, 2-row with
integrated electronics
Pin layout: D330978
Special features: None
Identnumber
Identnumber
361145-02
Grating type
Grating type
TITANID phase grating
Coefficient of thermal
expansion
expansion
~ 8 ppm/K
Accuracy grade
Accuracy grade
+/- 2µm
Measuring length
Measuring length
20 mm x 20 mm
Referencemark
Referencemark
Two
Thickness
Thickness
3.0 mm
Output signals
Output signals
Sinusoidal voltage signals (1Vpp)
Cutoff frequency -3dB >= 250 kHz
Power supply
Power supply
5V (+/-5%)
Cable
Cable
PUR Ø 4.5 mm
Cable length
Cable length
0.5 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row with integrated electronics
Pin layout
Pin layout
D330978
Special features
Special features
None
SCIP ID
SCIP ID
cfa97002-15e8-4a51-b1cb-30704974355b
Downloads / CAD / Mounting / Documentation