Letzte Aktualisierung: July 21 2024 23:32:53.

AK ERO 785
Incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERO 785
Incremental modular angle encoder without integral bearing
Line count: 36000
Scanning diameter 3: Ø110.7 corr. to Ø74
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 160.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP00 (EN60529)
Operating temperature: 0/+50 °C
Electrical connection: Flange socket, male,
12-pin with mounting
adapter
Pin configuration: D294999
Connecting direction: radial
Cable length: 0.30 m
Cable type: PUR Ø 4.5 mm
Identnumber
Identnumber
363544-04
Line count
Line count
36000
Scanning diameter 3
Scanning diameter 3
Ø110.7 corr. to Ø74
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
160.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP00 (EN60529)
Operating temperature
Operating temperature
0/+50 °C
Electrical connection
Electrical connection
Flange socket, male, 12-pin with mounting adapter
Pin configuration
Pin configuration
D294999
Connecting direction
Connecting direction
radial
Cable length
Cable length
0.30 m
Cable type
Cable type
PUR Ø 4.5 mm
SCIP ID
SCIP ID
dcf7594a-cba1-484e-80d8-49977a4a653a
Downloads / CAD / Mounting / Documentation