Letzte Aktualisierung: July 16 2024 23:33:31.

SA 100
Signal adapter for tapping encoder signals in closed control loops for servicing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SA 100
Signal adapter for tapping encoder signals in closed control loops for servicing
Input interface: RS485 + 1Vpp
Output interface: RS485 + 1Vpp
Electrical connection: Flange socket with
coupling ring M23, female,
17-pin
Pin configuration: D288678
Power supply: no specified value
Degree of protection: no specified value
Operating temperature: 0/+45 °C
Special characteristics, interface electronics: none
Software function 2: .. Software function 3: ..
Identnumber
Identnumber
363706-01
Input interface
Input interface
RS485 + 1Vpp
Output interface
Output interface
RS485 + 1Vpp
Electrical connection
Electrical connection
Flange socket with coupling ring M23, female, 17-pin
Pin configuration
Pin configuration
D288678
Power supply
Power supply
no specified value
Degree of protection
Degree of protection
no specified value
Operating temperature
Operating temperature
0/+45 °C
Special characteristics, interface electronics
Special characteristics, interface electronics
none
Software function 2
Software function 2
.. Software function 3: ..
SCIP ID
SCIP ID
17b63be2-7619-469d-91e0-8f183ae5e26d
Downloads / CAD / Mounting / Documentation