Letzte Aktualisierung: July 15 2024 23:33:53.

Two-Coorninate-Measuring-System PP 281A

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Two-Coorninate-Measuring-System PP 281A
consisting of:
Scanning unit PP28A and grid plate
Measuring range: 160 x 160 mm
El. connection: 0,5 cable with
Sub-D-Connector APE
Output signal: 1Vpp
Accuracy grade: +/-0,002 mm
Identnumber
Identnumber
365253-02
consisting of
consisting of
Scanning unit PP28A and grid plate
Measuring range
Measuring range
160 x 160 mm
El. connection
El. connection
0,5 cable with Sub-D-Connector APE
Output signal
Output signal
1Vpp
Accuracy grade
Accuracy grade
+/-0,002 mm
Downloads / CAD / Mounting / Documentation