Letzte Aktualisierung: July 15 2024 23:33:53.

Incremental open linear encoder LIP 481V

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Incremental open linear encoder LIP 481V
Measuring length: 20mm
Thermal expansion coefficient: G0
Accuracy: +/- 0,5µm
Grating period: 4µm
Signal period: 2µm
Reference mark: in the middle of
measuring length
Mounting: with clamps
Supply voltage: 5V
Output signal: 1Vpp
Cut-off frequency: 300 kHz
cable: braiding
electrical connection: scanning unit with cabling
2,00 m and Sub-D-connector
(15 pin), female
In addition: adapter cable
1,0 m with connectors at
both ends: connector Sub-D
(15 pin), female and APE
integrated into connector
Sub-D (15 pin), male
Identnumber
Identnumber
369546-03
Measuring length
Measuring length
20mm
Thermal expansion coefficient
Thermal expansion coefficient
G0
Accuracy
Accuracy
+/- 0,5µm
Grating period
Grating period
4µm
Signal period
Signal period
2µm
Reference mark
Reference mark
in the middle of measuring length
Mounting
Mounting
with clamps
Supply voltage
Supply voltage
5V
Output signal
Output signal
1Vpp
Cut-off frequency
Cut-off frequency
300 kHz
cable
cable
braiding
electrical connection
electrical connection
scanning unit with cabling 2,00 m and Sub-D-connector (15 pin), female In addition: adapter cable 1,0 m with connectors at both ends: connector Sub-D (15 pin), female and APE integrated into connector Sub-D (15 pin), male
Downloads / CAD / Mounting / Documentation