Letzte Aktualisierung: July 16 2024 23:33:31.

LC 481
Absolute sealed linear encoder with small cross section for absolute position ca
pture with EnDat interface

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 481
Absolute sealed linear encoder with small cross section for absolute position ca
pture with EnDat interface
Measuring length: 720 mm
Accuracy grade: ± 3.0 µm
Grating period: 20.000 µm
Measuring step: 100 nm
Fastening type: Mounting spar
Output signal: sinusoidal voltage
signals (1 Vpp)
Output code: Dual
Data interface: Synchronous serial
EnDat 2.1 with
incremental signals,
mode commands, EnDat
2.1 or 2.2 command set
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
Identnumber
Identnumber
372849-01
Measuring length
Measuring length
720 mm
Accuracy grade
Accuracy grade
± 3.0 µm
Grating period
Grating period
20.000 µm
Measuring step
Measuring step
100 nm
Fastening type
Fastening type
Mounting spar
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Output code
Output code
Dual
Data interface
Data interface
Synchronous serial EnDat 2.1 with incremental signals, mode commands, EnDat 2.1 or 2.2 command set
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
Downloads / CAD / Mounting / Documentation