Letzte Aktualisierung: July 17 2024 23:33:58.

LC 481
Incremental sealed linear encoder with small cross section for highest repeatabi
lity

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 481
Incremental sealed linear encoder with small cross section for highest repeatabi
lity
Measuring length: 420 mm
Total length: ML+125 mm
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Signal period: µm
Fastening type: Mounting spar
Output signal:
Reference mark position:
Further reference marks:
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: none
Identnumber
Identnumber
372849-12
Measuring length
Measuring length
420 mm
Total length
Total length
ML+125 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Signal period
Signal period
µm
Fastening type
Fastening type
Mounting spar
Output signal
Output signal
Reference mark position
Reference mark position
Further reference marks
Further reference marks
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
none
Downloads / CAD / Mounting / Documentation