Letzte Aktualisierung: July 18 2024 23:33:34.

LC 481
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 481
Incremental sealed linear encoder with small cross section
Measuring length: 520 mm
Accuracy grade: 5.0 µm
Grating period: 20.000 µm
Fastening type: Mounting spar
Company identification: HEIDENHAIN
Identnumber
Identnumber
372849-14
Measuring length
Measuring length
520 mm
Accuracy grade
Accuracy grade
5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Mounting spar
Company identification
Company identification
HEIDENHAIN
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
557654-14
Info
Note: new connector interface (14-pin round connector M12 ). + Adapter cable ID 617765-N2 is required in addition, if the old connecting cable is still to be used.