Letzte Aktualisierung: July 18 2024 23:33:34.
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Signal period: µm
Fastening type: Mounting spar
Output signal:
Grating period: 20.000 µm
Signal period: µm
Fastening type: Mounting spar
Output signal:
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Signal period
Signal period
µm
Fastening type
Fastening type
Mounting spar
Output signal
Output signal