Letzte Aktualisierung: July 18 2024 23:33:34.

LC 481

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 481
Measuring step: µm
Accuracy grade: ± 5.0 µm Reference pulse:
Power supply:
Output signal:
Switch signal:
Cable code :
Pin configuration: D288679 Measuring length: 770 mm
Identnumber
Identnumber
372849-23
Measuring step
Measuring step
µm
Accuracy grade
Accuracy grade
± 5.0 µm Reference pulse:
Power supply
Power supply
Output signal
Output signal
Switch signal
Switch signal
Cable code
Cable code
Pin configuration
Pin configuration
D288679 Measuring length: 770 mm
Downloads / CAD / Mounting / Documentation