Letzte Aktualisierung: July 17 2024 23:33:58.

LC 481
Incremental sealed linear encoder with small cross section

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 481
Incremental sealed linear encoder with small cross section
Measuring length: 70 mm
Accuracy grade: 3.0 µm
Grating period: 20.000 µm
Fastening type: Mounting spar
Output signal: sinusoidal voltage
signals (1 Vpp)
Reference mark position: mm
Reference mark position 2: mm
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Cable type: w/o cable
Cable length: 0.00 m
Company identification: HEIDENHAIN
Identnumber
Identnumber
372849-46
Measuring length
Measuring length
70 mm
Accuracy grade
Accuracy grade
3.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Mounting spar
Output signal
Output signal
sinusoidal voltage signals (1 Vpp)
Reference mark position
Reference mark position
mm
Reference mark position 2
Reference mark position 2
mm
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Cable type
Cable type
w/o cable
Cable length
Cable length
0.00 m
Company identification
Company identification
HEIDENHAIN
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
557654-03
Info
Note: 5.0 µm unit + don't forget the adapter cable! New connector interface (14-pin round connector M12 ). + Adapter cable ID 617765-N2 is required in addition, if the old connecting cable is still to be used.