Letzte Aktualisierung: July 18 2024 23:33:34.

LC 481
Incremental sealed linear encoder with large cross section for measuring lengths
up to 3040mm

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
LC 481
Incremental sealed linear encoder with large cross section for measuring lengths
up to 3040mm
(complete unit, one-piece) Measuring length: 1240 mm
Accuracy grade: ± 5.0 µm
Grating period: 20.000 µm
Fastening type: Mounting spar
Output signal:
Reference mark position:
Power supply: 5V+-5%
Electrical connection: separate adapter cable
Special characteristics,
linear encoder: three scanning units
Identnumber
Identnumber
372849-60
(complete unit, one-piece) Measuring length
(complete unit, one-piece) Measuring length
1240 mm
Accuracy grade
Accuracy grade
± 5.0 µm
Grating period
Grating period
20.000 µm
Fastening type
Fastening type
Mounting spar
Output signal
Output signal
Reference mark position
Reference mark position
Power supply
Power supply
5V+-5%
Electrical connection
Electrical connection
separate adapter cable
Special characteristics,
linear encoder
linear encoder
three scanning units
Downloads / CAD / Mounting / Documentation