Letzte Aktualisierung: July 21 2024 23:32:53.

ECN 223
Absolute angle encoder (singleturn) with integral bearing for mounting by stator
coupling

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 223
Absolute angle encoder (singleturn) with integral bearing for mounting by stator
coupling
System accuracy: ±10.0
Data interface: EnDat01 Synchronous serial
EnDat 2.1 with incremental
signals, mode commands,
EnDat 2.1 or 2.2 command
set
Positions per revolution: 8388608
Output code: Dual
Line count: 2048
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 200.00 kHz
Power supply: 5 V (+-5 %)
Coupling version: Stator coupling with
centering collar 85 mm
Shaft: Hollow through shaft with
eccentric clamping,
diameter 50 mm
Degree of protection: IP 64 (EN 60529)
Operating temperature: -10/+70 °C
Electrical connection: Coupling, male 17-pin
Pin configuration: D512235
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Special characteristics, rotational encoders: with calibration chart
Identnumber
Identnumber
377749-02
System accuracy
System accuracy
±10.0
Data interface
Data interface
EnDat01 Synchronous serial EnDat 2.1 with incremental signals, mode commands, EnDat 2.1 or 2.2 command set
Positions per revolution
Positions per revolution
8388608
Output code
Output code
Dual
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
200.00 kHz
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
Stator coupling with centering collar 85 mm
Shaft
Shaft
Hollow through shaft with eccentric clamping, diameter 50 mm
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-10/+70 °C
Electrical connection
Electrical connection
Coupling, male 17-pin
Pin configuration
Pin configuration
D512235
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Special characteristics, rotational encoders
Special characteristics, rotational encoders
with calibration chart
Downloads / CAD / Mounting / Documentation
Successor product
Identnumber
Identnumber
536300-02