Letzte Aktualisierung: July 18 2024 23:33:34.

MC 422B
With second processor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 422B
With second processor
Host computer CPU1: Intel Pentium III 800
MHz
Working memory of CPU1: 512 MB
Host computer CPU2: Intel Pentium III 800
MHz
Working memory of CPU2: 512 MB
Analog inputs: 3x analog ±10 V / 3x
PT100
Data interface: RS232 + RS422 +
Ethernet + PS2+USB
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
Identnumber
Identnumber
387175-01
Host computer CPU1
Host computer CPU1
Intel Pentium III 800 MHz
Working memory of CPU1
Working memory of CPU1
512 MB
Host computer CPU2
Host computer CPU2
Intel Pentium III 800 MHz
Working memory of CPU2
Working memory of CPU2
512 MB
Analog inputs
Analog inputs
3x analog ±10 V / 3x PT100
Data interface
Data interface
RS232 + RS422 + Ethernet + PS2+USB
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
SCIP ID
SCIP ID
50e277bf-e0fa-44d7-a214-dfdccd2d0ee8
Downloads / CAD / Mounting / Documentation