Letzte Aktualisierung: July 16 2024 23:33:31.

MC 422E
With second processor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 422E
With second processor
Host computer CPU1: AMD K6/2 266MHz
Working memory of CPU1: 128 MB
Host computer CPU2: AMD K6/2 266MHz
Working memory of CPU2: 64 MB
Position encoder:
Analog inputs: 3xanalog ±
10V/3xPT100
Data interface: RS232 + RS422 +
Ethernet + PS2+USB
Special characteristics, Basic version of
control components: software option 1 not
set
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
Identnumber
Identnumber
388186-51
Host computer CPU1
Host computer CPU1
AMD K6/2 266MHz
Working memory of CPU1
Working memory of CPU1
128 MB
Host computer CPU2
Host computer CPU2
AMD K6/2 266MHz
Working memory of CPU2
Working memory of CPU2
64 MB
Position encoder
Position encoder
Analog inputs
Analog inputs
3xanalog ± 10V/3xPT100
Data interface
Data interface
RS232 + RS422 + Ethernet + PS2+USB
Special characteristics, Basic version of
control components
control components
software option 1 not set
With integrated PLC
Interface for color display
TFT XGA 1024x768 Pixel
Downloads / CAD / Mounting / Documentation