Letzte Aktualisierung: July 15 2024 23:33:53.

QSY 130C Synchronous-feed motor
EcoDyn

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
QSY 130C Synchronous-feed motor
EcoDyn
Form of shaft end: with feather key
Rated speed EcoDyn: 3000 1/min
Rated speed with TNC 4xx: 2000 1/min
Standstill torque: 6.00 Nm
Stall current: 3.00 A
Integrated rotary Absolute motor encoder EQN
encoder type: 1325
Type of cooling and airflow direction:
Type of packaging:
Electronic ID label
Identnumber
Identnumber
389053-62
Form of shaft end
Form of shaft end
with feather key
Rated speed EcoDyn
Rated speed EcoDyn
3000 1/min
Rated speed with TNC 4xx
Rated speed with TNC 4xx
2000 1/min
Standstill torque
Standstill torque
6.00 Nm
Stall current
Stall current
3.00 A
Integrated rotary Absolute motor encoder EQN
encoder type
encoder type
1325
Type of cooling and airflow direction
Type of cooling and airflow direction
Type of packaging
Type of packaging
Electronic ID label
SCIP ID
SCIP ID
79f89485-725c-471a-91c1-f327e1406625
 
Successor product
Identnumber
Identnumber
389053-6B