Letzte Aktualisierung: July 14 2024 23:31:46.

Encoder MSA 170.83 K
grating pitch 20 µm, times 50 accuracy ±3 µm/m

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder MSA 170.83 K
grating pitch 20 µm, times 50 accuracy ±3 µm/m
RI 50: distance coded
supply: +5 V
output: square wave signals via Linedriver 5 V
CC G95: K1, 2 m cable, connector L121
measuring length 70 mm
Identnumber
Identnumber
389729-20
RI 50
RI 50
distance coded
supply
supply
+5 V
output
output
square wave signals via Linedriver 5 V
CC G95
CC G95
K1, 2 m cable, connector L121
measuring length 70 mm
Downloads / CAD / Mounting / Documentation