Letzte Aktualisierung: July 16 2024 23:33:31.

MC 422
With integrated hard disk With second processor

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
MC 422
With integrated hard disk With second processor
Host computer CPU1: AMD K6/2 266MHz
Working memory of CPU1: 128 MB
Host computer CPU2: AMD K6/2 266MHz
Working memory of CPU2: 64 MB
Position encoder:
Analog inputs: 3x analog ±10 V / 3x
PT100
Identnumber
Identnumber
389848-01
Host computer CPU1
Host computer CPU1
AMD K6/2 266MHz
Working memory of CPU1
Working memory of CPU1
128 MB
Host computer CPU2
Host computer CPU2
AMD K6/2 266MHz
Working memory of CPU2
Working memory of CPU2
64 MB
Position encoder
Position encoder
Analog inputs
Analog inputs
3x analog ±10 V / 3x PT100
SCIP ID
SCIP ID
dad787b5-69fb-4af6-9cdd-746f2fa5d035
Downloads / CAD / Mounting / Documentation