Letzte Aktualisierung: July 21 2024 23:32:53.

AK LIF 10R
Scanning head for LIF incremental exposed linear encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK LIF 10R
Scanning head for LIF incremental exposed linear encoder
Signal period: 4µm
Coefficient of thermal
expansion: ~8 ppm/K
Reference mark: Active
Output signals: Sinusoidal current
signals (11µApp)
Cutoff frequency -3dB>= 250 kHz
Power supply: 5V +/-5%
Cable: PUR Ø 4.5 mm flexible
Cable length: 1 m
Electrical connection: D-sub connector male,
15-pin, 2-row
Special features,
scanning head: None
Identnumber
Identnumber
392507-01
Signal period
Signal period
4µm
Coefficient of thermal
expansion
expansion
~8 ppm/K
Reference mark
Reference mark
Active
Output signals
Output signals
Sinusoidal current signals (11µApp)
Cutoff frequency -3dB>= 250 kHz
Power supply
Power supply
5V +/-5%
Cable
Cable
PUR Ø 4.5 mm flexible
Cable length
Cable length
1 m
Electrical connection
Electrical connection
D-sub connector male, 15-pin, 2-row
Special features,
scanning head
scanning head
None
SCIP ID
SCIP ID
1465cb14-fe44-4954-829d-1ce8fe14cfe4
Downloads / CAD / Mounting / Documentation