Letzte Aktualisierung: July 15 2024 23:33:53.

Measuring system MSA373-0 P

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Measuring system MSA373-0 P
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 35 mm from left and 36 mm from
right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: w/o switch signal
Cable code G41: K1, 10 m cable, connector L120
Pin configuration: D734911 Measuring length: 371 mm
Identnumber
Identnumber
512217-48
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
35 mm from left and 36 mm from
right
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
w/o switch signal
Cable code G41
Cable code G41
K1, 10 m cable, connector L120
Pin configuration
Pin configuration
D734911 Measuring length: 371 mm
SCIP ID
SCIP ID
be28b76f-0ab3-4064-abba-e326e55faeae
Downloads / CAD / Mounting / Documentation