Letzte Aktualisierung: July 15 2024 23:33:53.

Encoder head MSA 373.65-2
Intervall 100 µm, times 5

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
Encoder head MSA 373.65-2
Intervall 100 µm, times 5
RI 01: with reference mark output: square wave signals via Linedriver 5 V
CC 209: K1, 3 m cable, connector LD15
switch signals: open collector - active high
Identnumber
Identnumber
512224-22
RI 01
RI 01
with reference mark output: square wave signals via Linedriver 5 V
CC 209
CC 209
K1, 3 m cable, connector LD15
switch signals
switch signals
open collector - active high
Downloads / CAD / Mounting / Documentation