Letzte Aktualisierung: July 18 2024 23:33:34.
Measuring system MSA373-2 P
Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.
Technical data
Measuring system MSA373-2 P
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 35 mm from left and right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: OC - active high imp.
Cable code V55: K1, 3 m cable, connector L120
Pin configuration: D1225276
Measuring length: 170 mm Special characteristics, linear encoder: 2
additional solenoids
Measuring step: 5.00 µm
Accuracy grade: ± 10.0 µm
Reference pulse: 35 mm from left and right
Power supply: +5 V ±5 %
Output signal: Square-wave signals, TTL levels
Switch signal: OC - active high imp.
Cable code V55: K1, 3 m cable, connector L120
Pin configuration: D1225276
Measuring length: 170 mm Special characteristics, linear encoder: 2
additional solenoids
Identnumber
Identnumber
512224-27
Measuring step
Measuring step
5.00 µm
Accuracy grade
Accuracy grade
± 10.0 µm
Reference pulse
Reference pulse
35 mm from left and right
Power supply
Power supply
+5 V ±5 %
Output signal
Output signal
Square-wave signals, TTL levels
Switch signal
Switch signal
OC - active high imp.
Cable code V55
Cable code V55
K1, 3 m cable, connector L120
Pin configuration
Pin configuration
D1225276
Measuring length
Measuring length
170 mm Special characteristics, linear encoder: 2
additional solenoids
SCIP ID
SCIP ID
f202f91b-71f4-470b-8697-bf1c00af638b