Letzte Aktualisierung: July 18 2024 23:33:34.

ECN 113
Singleturn rotary encoder with integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
ECN 113
Singleturn rotary encoder with integral bearing
Positions per revolution: 8192
Data interface: EnDat01 Synchronous serial
EnDat 2.1 with incremental
signals, mode commands,
EnDat 2.1 or 2.2 command
set
Output code: Dual
Line count: 2048
Output signal: ~1Vpp
Power supply: 5 V (+-5 %)
Coupling version: Stator coupling for plane
surface (hole circle Ø 96
mm)
Shaft: Hollow through shaft with
eccentric clamping,
diameter 25 mm
Degree of protection: IP 64 (EN 60529)
Operating temperature: -10/+100 °C
Electrical connection: free cable end
Pin configuration: D288678
Connecting direction: Cable outlet for axial and
radial use
Cable length: 1.00 m
Identnumber
Identnumber
528100-03
Positions per revolution
Positions per revolution
8192
Data interface
Data interface
EnDat01 Synchronous serial EnDat 2.1 with incremental signals, mode commands, EnDat 2.1 or 2.2 command set
Output code
Output code
Dual
Line count
Line count
2048
Output signal
Output signal
~1Vpp
Power supply
Power supply
5 V (+-5 %)
Coupling version
Coupling version
Stator coupling for plane surface (hole circle Ø 96 mm)
Shaft
Shaft
Hollow through shaft with eccentric clamping, diameter 25 mm
Degree of protection
Degree of protection
IP 64 (EN 60529)
Operating temperature
Operating temperature
-10/+100 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D288678
Connecting direction
Connecting direction
Cable outlet for axial and radial use
Cable length
Cable length
1.00 m
Downloads / CAD / Mounting / Documentation