Letzte Aktualisierung: July 21 2024 23:32:53.

AK ERA 4480
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4480
Scanning head for incremental modular angle encoder without integral bearing
Line count: 20000
Grating period: 40.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 350.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: free cable end
Pin configuration: D549380
Cable length: 1.00 m
Cable type: PUR Ø 3.7 mm
Identnumber
Identnumber
533903-02
Line count
Line count
20000
Grating period
Grating period
40.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
free cable end
Pin configuration
Pin configuration
D549380
Cable length
Cable length
1.00 m
Cable type
Cable type
PUR Ø 3.7 mm
SCIP ID
SCIP ID
d940c93b-e1fb-42fb-9478-7516caf46f32
Downloads / CAD / Mounting / Documentation