Letzte Aktualisierung: July 21 2024 23:32:53.

AK ERA 4480
Scanning head for incremental modular angle encoder without integral bearing

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
AK ERA 4480
Scanning head for incremental modular angle encoder without integral bearing
Line count: 10000
Grating period: 40.000 µm
Output signal: ~1Vpp
Cutoff frequency (-3 dB): 350.00 kHz
Reference mark: analog
Power supply: 5 V (+-10 %)
Degree of protection: IP40 (EN60529)
Operating temperature: -10/+80 °C
Electrical connection: Connector insert, male,
17-pin (+temp.) with
angle-connector housing
included separately
Pin configuration: D352945
Cable length: 0.50 m
Cable type: PUR Ø 3.7 mm
Length additional cable:1.00 m
Cable type 2: PUR Ø 4.5 mm
Identnumber
Identnumber
533903-66
Line count
Line count
10000
Grating period
Grating period
40.000 µm
Output signal
Output signal
~1Vpp
Cutoff frequency (-3 dB)
Cutoff frequency (-3 dB)
350.00 kHz
Reference mark
Reference mark
analog
Power supply
Power supply
5 V (+-10 %)
Degree of protection
Degree of protection
IP40 (EN60529)
Operating temperature
Operating temperature
-10/+80 °C
Electrical connection
Electrical connection
Connector insert, male, 17-pin (+temp.) with angle-connector housing included separately
Pin configuration
Pin configuration
D352945
Cable length
Cable length
0.50 m
Cable type
Cable type
PUR Ø 3.7 mm
Length additional cable
Length additional cable
1.00 m
Cable type 2
Cable type 2
PUR Ø 4.5 mm
SCIP ID
SCIP ID
a9a4a2cb-19c5-43b7-9108-2ffe958a652f
Downloads / CAD / Mounting / Documentation