Letzte Aktualisierung: July 16 2024 23:33:31.

IK 215
PC expansion board for checking and testing an absolute encoder

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
IK 215
PC expansion board for checking and testing an absolute encoder
Input interface: EnDat22
Output interface: PCI-Bus
Electrical connection: Built-in D-sub connector
without housing, 2-row,
female, 15-pin
Pin configuration: D288678
Power supply: no specified value
Degree of protection: no specified value
Operating temperature: .. °C
Special characteristics, interface electronics: none
Software function 2: ATS-Software essential
Software function 3: W2K/XP
Identnumber
Identnumber
547858-01
Input interface
Input interface
EnDat22
Output interface
Output interface
PCI-Bus
Electrical connection
Electrical connection
Built-in D-sub connector without housing, 2-row, female, 15-pin
Pin configuration
Pin configuration
D288678
Power supply
Power supply
no specified value
Degree of protection
Degree of protection
no specified value
Operating temperature
Operating temperature
.. °C
Special characteristics, interface electronics
Special characteristics, interface electronics
none
Software function 2
Software function 2
ATS-Software essential
Software function 3
Software function 3
W2K/XP
Downloads / CAD / Mounting / Documentation