Letzte Aktualisierung: July 16 2024 23:33:31.

SIK NC software license for CNCPilot
for installation in main computer MC 3 active control loops Interpolation with f
our or fewer axes

Here you will find all the technical data for the product. Are you interested, do you have any questions? Simply fill out the product question form.

Technical data
SIK NC software license for CNCPilot
for installation in main computer MC 3 active control loops Interpolation with f
our or fewer axes
Option 18: HEIDENHAIN DNC
Option 19: Adv. progr. features
Option 20: Adv. graph. features
Option 21: Software option 3
Option 22: Pallet management
Option 56: 4th control loop
Option 57: 5th control loop
Option 70: Y-axis machining
Identnumber
Identnumber
573209-63
Option 18
Option 18
HEIDENHAIN DNC
Option 19
Option 19
Adv. progr. features
Option 20
Option 20
Adv. graph. features
Option 21
Option 21
Software option 3
Option 22
Option 22
Pallet management
Option 56
Option 56
4th control loop
Option 57
Option 57
5th control loop
Option 70
Option 70
Y-axis machining